(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Cart, Number of Shelves (Tier): 2, 3, 4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Specifications of SPW-03NI

  • Frontage(mm)
    500
  • Depth(mm)
    500
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Drawer (with/without)
    NA
  • Caster
    50φ Rubber Wheels
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    13
  • Capacity
    1 unit
Part Number
SPW-03NI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 7,784.07

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    500
  • Depth(mm)
    500
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Drawer (with/without)
    NA
  • Caster
    50φ Rubber Wheels
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    13
  • Capacity
    1 unit

Product Description

[Features]
・ The indicated uniformly distributed load capacity has a safety factor of 20%
・ Shelf board can be freely changed to flat or tray type
·A swaying resistant cart that has robust structure based on a but joint method, as well as greatly increased resistance to swaying (300% compared to other Sakae products)
・ The corners of the shelf board are Sakae's unique strut-side butt type and double fold structure, so there is no wobbling, and the shelf board strength is also very strong.
・ 2 casters with stoppers
[Applications]
・ For organizing, storing, and moving parts, slips, and small accessories in factories, warehouses, etc., or as an auxiliary stand placed next to the stand

Specifications of SPW-03NI

  • Frontage(mm)
    500
  • Depth(mm)
    500
  • Height(mm)
    810
  • Number of Steps(Level)
    3
  • Color Details
    Ivory
  • Drawer (with/without)
    NA
  • Caster
    50φ Rubber Wheels
  • Uniform Load Resistance(kg)
    100
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    13
  • Capacity
    1 unit
Part Number
SPW-03NI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 7,784.07

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product features and specifications

External view

You can freely switch the shape of the shelf board between the pan type and the flat type. Rolling resistant type, with improved robustness based on butt joint method. The corners of the shelves are rolling resistant type. The shelf board is strong and very robust and there is no wobbling, due to Sakae's original strut butt joint method and double fold structure.

Basic specifications and features of the product

Can be easily changed to a pan type.

Can be easily changed to a pan type.

Can be freely changed to a flat type, too.

Can be freely changed to a flat type, too.

The shelf boards of Sakae's special cart, which boasts the industry's one of the most robustness, can be freely changed

  • You can freely switch the shape of the shelf board between the pan type and the flat type.
  • Rolling resistant type, with improved robustness based on butt joint method.
  • The corners of the shelves are rolling resistant type. The shelf board is strong and very robust and there is no wobbling, due to Sakae's original strut butt joint method and double fold structure.

Performance/test information

Robust structure by butt joint method greatly improves resistance to swaying

General type. Unlike Sakae's Special cart, vulnerable to rolling.

General type.
Unlike Sakae's Special cart, vulnerable to rolling.

Adopted Sakae's original butt joint method, greatly increasing the resistance to swaying. Achieved 300% strength compared to conventional rolling-resistant carts.

Adopted Sakae's original butt joint method,
greatly increasing the resistance to swaying. Achieved 300% strength compared to conventional rolling-resistant carts.

A double-folded shelf structure is used for the butt joint part.

A double-folded shelf structure is used for the butt joint part.

The result of the manufacturer's cart rolling comparison test.

The result of the manufacturer's cart rolling comparison test.

Drawing

SPB-02I

Drawing of Special cart, 2/3/4 tiers, SPB-02I

SPE-02I

Drawing of Special cart, 2/3/4 tiers, SPE-02I

SPE-02LI

Drawing of Special cart, 2/3/4 tiers, SPE-02LI

SPE-03I

Drawing of Special cart, 2/3/4 tiers, SPE-03I

SPE-03PNI

Drawing of Special cart, 2/3/4 tiers, SPE-03PNI

SPE-11HI

Drawing of Special cart, 2/3/4 tiers, SPE-11HI

SPE-11I

Drawing of Special cart, 2/3/4 tiers, SPE-11I

SPF-02I

Drawing of Special cart, 2/3/4 tiers, SPF-02I

SPF-02LI

Drawing of Special cart, 2/3/4 tiers, SPF-02LI

SPF-03HI

Drawing of Special cart, 2/3/4 tiers, SPF-03HI

SPF-03I

Drawing of Special cart, 2/3/4 tiers, SPF-03I

SPF-11I

Drawing of Special cart, 2/3/4 tiers, SPF-11I

SPH-02T/SPH-02TI

Drawing of Special cart, 2/3/4 tiers, SPH-02T/SPH-02TI

SPH-03T/SPH-03TI

Drawing of Special cart, 2/3/4 tiers, SPH-03T/SPH-03TI

SPJ-02T/SPJ-02TI

Drawing of Special cart, 2/3/4 tiers, SPJ-02T/SPJ-02TI

SPJ-03T/SPJ-03TI

Drawing of Special cart, 2/3/4 tiers, SPJ-03T/SPJ-03TI

SPK-02I

Drawing of Special cart, 2/3/4 tiers, SPK-02I

SPM-03/SPM-03I

Drawing of Special cart, 2/3/4 tiers, SPM-03/SPM-03I

SPM-03H/SPM-03HI

Drawing of Special cart, 2/3/4 tiers, SPM-03H/SPM-03HI

SPM-04/SPM-04I

Drawing of Special cart, 2/3/4 tiers, SPM-04/SPM-04I

SPM-11/SPM-11I

Drawing of Special cart, 2/3/4 tiers, SPM-11/SPM-11I

SPS-02/SPS-02I

Drawing of Special cart, 2/3/4 tiers, SPS-02/SPS-02I

SPS-02MI

Drawing of Special cart, 2/3/4 tiers, SPS-02MI

SPS-03H/SPS-03HI

Drawing of Special cart, 2/3/4 tiers, SPS-03H/SPS-03HI

SPS-03N/SPS-03NI

Drawing of Special cart, 2/3/4 tiers, SPS-03N/SPS-03NI

SPS-04N/SPS-04NI

Drawing of Special cart, 2/3/4 tiers, SPS-04N/SPS-04NI

SPS-11N/SPS-11NI

Drawing of Special cart, 2/3/4 tiers, SPS-11N/SPS-11NI

SPU-02I

Drawing of Special cart, 2/3/4 tiers, SPU-02I

SPU-02MI

Drawing of Special cart, 2/3/4 tiers, SPU-02MI

SPU-03HI

Drawing of Special cart, 2/3/4 tiers, SPU-03HI

SPU-03I

Drawing of Special cart, 2/3/4 tiers, SPU-03I

SPW-03H/SPW-03HI

Drawing of Special cart, 2/3/4 tiers, SPW-03H/SPW-03HI

SPW-03N/SPW-03NI

Drawing of Special cart, 2/3/4 tiers, SPW-03N/SPW-03NI

SPW-11N/SPW-11NI

Drawing of Special cart, 2/3/4 tiers, SPW-11N/SPW-11NI

SPW-22N/SPW-22NI

Drawing of Special cart, 2/3/4 tiers, SPW-22N/SPW-22NI

SPY-02/SPY-02I

Drawing of Special cart, 2/3/4 tiers, SPY-02/SPY-02I

SPY-02M/SPY-02MI

Drawing of Special cart, 2/3/4 tiers, SPY-02M/SPY-02MI

SPY-03/SPY-03I

Drawing of Special cart, 2/3/4 tiers, SPY-03/SPY-03I

SPY-20A/SPY-20AI

Drawing of Special cart, 2/3/4 tiers, SPY-20 A/SPY-20AI

SPYF-03/SPYF-03I

Drawing of Special cart, 2/3/4 tiers, SPYF-03/SPYF-03I

SPZ-02I

Drawing of Special cart, 2/3/4 tiers, SPZ-02I

SPZ-02MI

Drawing of Special cart, 2/3/4 tiers, SPZ-02MI

SPZ-03HI

Drawing of Special cart, 2/3/4 tiers, SPZ-03HI

SPZ-03I

Drawing of Special cart, 2/3/4 tiers, SPZ-03I

Usage method and usage examples

Instruction manual

Instruction manual-1 of Special cart, 2/3/4 tiersInstruction manual-2 of Special cart, 2/3/4 tiersInstruction manual-3 of Special cart, 2/3/4 tiersInstruction manual-4 of Special cart, 2/3/4 tiersInstruction manual-5 of Special cart, 2/3/4 tiersInstruction manual-6 of Special cart, 2/3/4 tiersInstruction manual-7 of Special cart, 2/3/4 tiersInstruction manual-8 of Special cart, 2/3/4 tiers