(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Wagon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The product images are representative only. Specifications vary depending on the part number, so please check the details of the product.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.

Specifications of EKR-200

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    NA
  • Caster
    100⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    25
  • Capacity
    1 unit
Part Number
EKR-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 24,000.00

฿ 19,200.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    NA
  • Caster
    100⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    25
  • Capacity
    1 unit

Product Description

The "butting method" system makes the square leg cart extremely stable without wobbling.
[Features]
・ The indicated uniformly distributed load capacity assumes a safety factor of 20%.
・ It has an ivory color, and it is a color that will not cause any discomfort when used in the office.
・ 2 casters with stoppers
[Applications]
・ It can also be used as an auxiliary stand such as a tool or a PC on the production line on site.
·Since there is also a heavy type with a uniformly distributed load capacity of 120 to 400 kg per unit, it can be used in a wide range of applications.

Specifications of EKR-200

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    3
  • Color Details
    Sakae green
  • Drawer (with/without)
    NA
  • Caster
    100⌀ Rubber Wheels (2 Swivel/2 Fixed)
  • Uniform Load Resistance(kg)
    200
  • Patent Registration
    No. 3437988
  • Middle shelf
    Stages can be adjusted with 50 mm pitch
  • Note
    Strut butt-weld method. Shelf plates can be switched between dish type and flat type
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    25
  • Capacity
    1 unit
Part Number
EKR-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 24,000.00

฿ 19,200.00

STEEL WAGONS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product features and specifications

The unique and robust structure "strut but joint method.": No. 3437988

Unlike the general type, the Sakae butt joint type is robust without wobbling.

Unlike the general type, the Sakae butt joint type is robust without wobbling.

Shelf boards can be switched between the pan type and the flat type.

Shelf boards can be switched between the pan type and the flat type.

Weldless strut structure for good appearance.: No. 5245056

Cross section drawing of strut. Strut width 42.5 mm

Cross section drawing of strut. Strut width 42.5 mm

A structure that allows easy assembly work achieved

Since the shelf board is simply placed on the shelf bracket and fastened with screw-mount, the installing and interchanging work, which conventionally required 2 people, can be easily carried out by 1 person.

Hook the metal fittings on the struts.

Hook the metal fittings on the struts.

Place the shelf on the shelf bracket.

Place the shelf on the shelf bracket.

Fasten screw mount.

Fasten screw mount.

The casters of the main body can be selected from 2 types, "4 swivel wheels" and "2 swivel and 2 fixed wheels" according to the application

Type with 2 swivel casters + 2 fixed casters: 2 swivel casters and 2 fixed casters that allow for excellent straight-line motion.

Swivel casters × 2 pcs., fixed casters × 2 pcs.
Excellent straight-line motion with 2 swivel casters and 2 fixed casters.

4-wheel swivel caster type: 4-wheel swivel casters that provide excellent turning performance and free movement.

4-wheel swivel caster type
It has excellent turning performance with 4-wheel swivel casters and can be moved freely.

Drawing

EGR-200L/EGR-200LI/EGR-200LNU/EGR-200LNUI

Drawing of Super cart, 2/3/4 tiers EGR-200 L

EGR-200LBR/EGR-200LBRI/EGR-200LBRNU/EGR-200LBRNUI

Drawing of Super cart, 2/3/4 tiers EGR-200LBR

EGR-600/EGR-600I/EGR-600NU/EGR-600NUI

Drawing of Super cart, 2/3/4 tiers EGR-600

EGR-600F/EGR-600FI

Drawing of Super cart, 2/3/4 tiers EGR-600F

EKR-1CP

Drawing of Super cart, 2/3/4 tiers EKR-1CP

EKR-1CT/EKR-1CTJ

Drawing of Super cart, 2/3/4 tiers EKR-1CT

EKR-200/EKR-200I/EKR-200J/EKR-200JI/EKR-200JNU/EKR-200JNUI/EKR-200NU/EKR-200NUI

Drawing of Super cart, 2/3/4 tiers EKR-200

EKR-200F/EKR-200FI

Drawing of Super cart, 2/3/4 tiers EKR-200F

EKR-200L/EKR-200LI/EKR-200LNU/EKR-200LNUI

Drawing of Super cart, 2/3/4 tiers EKR-200 L

EKR-200LBR/EKR-200LBRI/EKR-200LBRNU/EKR-200LBRNUI

Drawing of Super cart, 2/3/4 tiers EKR-200LBR

EKR-200TJI

Drawing of Super cart, 2/3/4 tiers EKR-200T

EKR-206/EKR-206I/EKR-206J/EKR-206JI/EKR-206JNU/EKR-206JNUI/EKR-206NU/EKR-206NUI

Drawing of Super cart, 2/3/4 tiers EKR-206

EKR-207/EKR-207I/EKR-207J/EKR-207JI/EKR-207JNU/EKR-207JNUI/EKR-207NU/EKR-207NUI

Drawing of Super cart, 2/3/4 tiers EKR-207

EKR-207TJI

Drawing of Super cart, 2/3/4 tiers EKR-207T

EMR-1CT/EMR-1CTJ

Drawing of Super cart, 2/3/4 tiers EMR-1CT

EMR-150/EMR-150I/EMR-150J/EMR-150JI/EMR-150JNU/EMR-150JNUI/EMR-150NU/EMR-150NUI

Drawing of Super cart, 2/3/4 tiers EMR-150

EMR-150F/EMR-150FI

Drawing of Super cart, 2/3/4 tiers EMR-150F

EMR-150TJI

Drawing of Super cart, 2/3/4 tiers EMR-150T

EMR-156/EMR-156I/EMR-156J/EMR-156JI/EMR-156JNU/EMR-156JNUI/EMR-156NU/EMR-156NUI

Drawing of Super cart, 2/3/4 tiers EMR-156

EMR-157/EMR-157I/EMR-157J/EMR-157JI/EMR-157JNU/EMR-157JNUI/EMR-157NU/EMR-157NUI

Drawing of Super cart, 2/3/4 tiers EMR-157

EMR-157TJI

Drawing of Super cart, 2/3/4 tiers EMR-157T

ESR-200L/ESR-200LI/ESR-200LNU/ESR-200LNUI

Drawing of Super cart, 2/3/4 tiers ESR-200 L

ESR-600/ESR-600I/ESR-600NU/ESR-600NUI

Drawing of Super cart, 2/3/4 tiers ESR-600

ESR-600F/ESR-600FI

Drawing of Super cart, 2/3/4 tiers ESR-600F

SSW-112CPR

Drawing of Super cart, 2/3/4 tiers SSW-112 CPR

TEKR-400/TEKR-400J/TEKR-400JNU/TEKR-400NU

Drawing of Super cart, 2/3/4 tiers TEKR-400

TEKR-400T/TEKR-400TJ/TEKR-400TJNU/TEKR-400TNU

Drawing of Super cart, 2/3/4 tiers TEKR-400T

TEMR-350/TEMR-350J/TEMR-350JNU/TEMR-350NU

Drawing of Super cart, 2/3/4 tiers TEMR-350

TEMR-350T/TEMR-350TJ/TEMR-350TJNU/TEMR-350TNU

Drawing of Super cart, 2/3/4 tiers TEMR-350T

Usage method and usage examples

Instruction manual

Instruction manual-1 of Super cart, 2/3/4 tiersInstruction manual-2 of Super cart, 2/3/4 tiersInstruction manual-3 of Super cart, 2/3/4 tiersInstruction manual-4 of Super cart, 2/3/4 tiersInstruction manual-5 of Super cart, 2/3/4 tiersInstruction manual-6 of Super cart, 2/3/4 tiers