(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Front Door Side Storage Cabinet

Front Door Side Storage Cabinet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KU-K90A2GY

  • Width (mm)
    994
  • Height (mm)
    1760
  • Depth (mm)
    623
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W806×D590×H1610
  • Door Specifications
    Steel Door
  • Mass(kg)
    78
  • Set Contents (Accessories)
    3 Shelf Boards KU-K93TGY
  • Color
    Gray
  • Shelf Board Adjustment Pitch(mm)
    30
  • Patent/Utility Model Registration
    Applying for Utility Model
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Quantity
    1 unit
Part Number
KU-K90A2GY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 122,450.00

฿ 91,837.50

MEDIUM-DUTY CABINETS 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Width (mm)
    994
  • Height (mm)
    1760
  • Depth (mm)
    623
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W806×D590×H1610
  • Door Specifications
    Steel Door
  • Mass(kg)
    78
  • Set Contents (Accessories)
    3 Shelf Boards KU-K93TGY
  • Color
    Gray
  • Shelf Board Adjustment Pitch(mm)
    30
  • Patent/Utility Model Registration
    Applying for Utility Model
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Quantity
    1 unit

Product Description

A tool management unit of a front door and side storage type in order to make use of limited work space and improve work efficiency without interference from the door during use.

Specifications of KU-K90A2GY

  • Width (mm)
    994
  • Height (mm)
    1760
  • Depth (mm)
    623
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    80
  • Internal dimensions: width x depth x height(mm)
    W806×D590×H1610
  • Door Specifications
    Steel Door
  • Mass(kg)
    78
  • Set Contents (Accessories)
    3 Shelf Boards KU-K93TGY
  • Color
    Gray
  • Shelf Board Adjustment Pitch(mm)
    30
  • Patent/Utility Model Registration
    Applying for Utility Model
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Quantity
    1 unit
Part Number
KU-K90A2GY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 122,450.00

฿ 91,837.50

MEDIUM-DUTY CABINETS 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1