(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
L1-72 |
L7-24W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Set Contents (Accessories) | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 27,158.04 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 35 Day(s) | 450 | Drawer = L-1: 72 pcs, horizontal partition: 144 pcs | 21 | 1 unit | ||
฿ 20,498.72 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 35 Day(s) | 600 | Drawer = L-7: 24 pcs, horizontal partition: 48 pcs | 19 | 1 unit |
A sturdy small parts case made of steel.
[Features]
· Useful for organizing small items such as parts, bills, cards, tape, etc. in factories.
· With color-categorized tabs, this storage shelving enables the accurate and speedy sorting of accessories, from sorting parts in factories to sales slips in small stores.
· The two partitions for each drawer can be removed as needed, allowing the size to be changed to match the intended application.
· Available in abundant size variations from compact desktop type to large free-standing type.
[Applications]
· Excellent for detailed product management of parts, etc.
Part Number |
---|
L1-72 |
L7-24W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Set Contents (Accessories) | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 27,158.04 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 35 Day(s) | 450 | Drawer = L-1: 72 pcs, horizontal partition: 144 pcs | 21 | 1 unit | ||
฿ 20,498.72 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 35 Day(s) | 600 | Drawer = L-7: 24 pcs, horizontal partition: 48 pcs | 19 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?