(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Box Z Type

Parts Box Z Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of Z-0R

  • Product Type
    Pockets
  • Height (mm)
    73
  • Width (mm)
    100
  • Depth (mm)
    153
  • Other
    Option
  • Color
    Red
  • Capacity(l)
    0.7
  • Internal dimensions: width x depth x height(mm)
    W86×D140×H66
  • Material
    PP Resin (Polypropylene)
  • Supplement
    It can be mounted on a louver panel, FP panel or punching panel (box hook is required separately).
  • Inner capacity
    1 pc.
Part Number
Z-0R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 365.27

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    73
  • Width (mm)
    100
  • Depth (mm)
    153
  • Other
    Option
  • Color
    Red
  • Capacity(l)
    0.7
  • Internal dimensions: width x depth x height(mm)
    W86×D140×H66
  • Material
    PP Resin (Polypropylene)
  • Supplement
    It can be mounted on a louver panel, FP panel or punching panel (box hook is required separately).
  • Inner capacity
    1 pc.

Product Description

Compact parts case featuring boxes which allow removable of objects while stacked.
[Features]
· It can be mounted on a louver panel, FP panel or punching panel (box hook is required separately).
· Abundant color variations are available.
[Applications]
· Parts box with stackable functionality allowing for objects to be taken out even when stacked.
· A container which can be used differently according to the work conditions.

Specifications of Z-0R

  • Product Type
    Pockets
  • Height (mm)
    73
  • Width (mm)
    100
  • Depth (mm)
    153
  • Other
    Option
  • Color
    Red
  • Capacity(l)
    0.7
  • Internal dimensions: width x depth x height(mm)
    W86×D140×H66
  • Material
    PP Resin (Polypropylene)
  • Supplement
    It can be mounted on a louver panel, FP panel or punching panel (box hook is required separately).
  • Inner capacity
    1 pc.
Part Number
Z-0R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 365.27

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1