(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TLN-24EN |
TLN-36C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Uniform Load Resistance (kg/unit) |
Included holder | Number of Holders Stored (piece) |
Number of Steps | Number of Columns | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,584.76 |
TOOLING CASES | 1 Piece(s) | 35 Day(s) | 1030 | 910 | 320 | UT-30 | 80 | 4 | 8 | 25 | 1 unit | ||
฿ 28,711.12 ฿ 27,999.08 |
TOOLING CASES | 1 Piece(s) | 35 Day(s) | 790 | 1330 | 360 | UT-40 | 48 | 6 | 6 | 32 | 1 unit |
[Features]
· Holder can store NT, BT, HSK tools as well as KM, NC5 and C6 tools.
· Uniform load resistance 200 to 300 kg.
Part Number |
---|
TLN-24EN |
TLN-36C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Height (mm) |
Uniform Load Resistance (kg/unit) |
Included holder | Number of Holders Stored (piece) |
Number of Steps | Number of Columns | Mass (kg) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,584.76 |
TOOLING CASES | 1 Piece(s) | 35 Day(s) | 1030 | 910 | 320 | UT-30 | 80 | 4 | 8 | 25 | 1 unit | ||
฿ 28,711.12 ฿ 27,999.08 |
TOOLING CASES | 1 Piece(s) | 35 Day(s) | 790 | 1330 | 360 | UT-40 | 48 | 6 | 6 | 32 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?