(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Rack Mouth Diameter 1220–1800 mm (SPR-3225MI)

Super Rack Mouth Diameter 1220–1800 mm (SPR-3225MI)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPR-3225MI
SPR-3325MI SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Mass
(kg)
Capacity

฿ 51,089.53

BIN UNITS 1 Piece(s) 35 Day(s) 1500 100 1 unit

฿ 110,600.00

฿ 82,950.00

BIN UNITS 1 Piece(s) 60 Day(s) 1800 115 1 unit

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Ivory
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Patent Registration
    No.3437988, No. 4156580
  • Note
    Earthquake-resistant fixing fittings (sold separately) can be used. Shelf levels can be changed at a pitch of 50 mm.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Capacity
    1 unit

Product Description

Greatly improved strength against lateral oscillation. Super rack resistant to earthquakes.
[Features]
· Sakae's unique tool rack with outstanding aseismic strength, with frontage of 1,220 mm.
· Shelf plates that can be freely switched between dish type and flat type. Shelf boards are adjustable freely at a 50 mm pitch.
· Easy to install and replace shelves. All you need is to place shelf boards on shelf rests and fasten with screws. It is also possible to install sliding shelf type optional middle shelves.
· It also supports the mounting of earthquake-resistant fittings.
· Uniform load resistance (per shelf) 80 kg, uniform load resistance (per shelf unit) 1,000 kg.
[Applications]
· Ideal for preventing articles from falling from shelf boards.

Part Number
SPR-3225MI
SPR-3325MI SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Mass
(kg)
Capacity

฿ 51,089.53

BIN UNITS 1 Piece(s) 35 Day(s) 1500 100 1 unit

฿ 110,600.00

฿ 82,950.00

BIN UNITS 1 Piece(s) 60 Day(s) 1800 115 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1