(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EV Sponge for Melamine Tiles 280X110X40

EV Sponge for Melamine Tiles 280X110X40

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 280X110X40

  • Product Model
    Sponge
  • Longitudinal(mm)
    280
  • Thickness(mm)
    40
  • Side(mm)
    110
  • Color
    White
  • Weight(g)
    20
  • JAN Code
    4977292169912
  • Use
    Removes dirt from tile, glass products, mirrors, and stainless steel products.
  • Function
    Ideal for tiling work.
  • Function 2
    It can easily be cut with scissors.
  • Function 3
    Immerse this product in water, scrub dirty areas, and use a dry cloth to wipe away any remaining dirt.
  • Notes
    Do not use the product on glossy surfaces, exterior surfaces of cars, artificial marble, and wood products.
  • Amount Of Content
    1 pc.
Part Number
280X110X40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 226.48

SPONGES 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Model
    Sponge
  • Longitudinal(mm)
    280
  • Thickness(mm)
    40
  • Side(mm)
    110
  • Color
    White
  • Weight(g)
    20
  • JAN Code
    4977292169912
  • Use
    Removes dirt from tile, glass products, mirrors, and stainless steel products.
  • Function
    Ideal for tiling work.
  • Function 2
    It can easily be cut with scissors.
  • Function 3
    Immerse this product in water, scrub dirty areas, and use a dry cloth to wipe away any remaining dirt.
  • Notes
    Do not use the product on glossy surfaces, exterior surfaces of cars, artificial marble, and wood products.
  • Amount Of Content
    1 pc.

Product Description

Remove dirt with only water - no detergent required.

Specifications of 280X110X40

  • Product Model
    Sponge
  • Longitudinal(mm)
    280
  • Thickness(mm)
    40
  • Side(mm)
    110
  • Color
    White
  • Weight(g)
    20
  • JAN Code
    4977292169912
  • Use
    Removes dirt from tile, glass products, mirrors, and stainless steel products.
  • Function
    Ideal for tiling work.
  • Function 2
    It can easily be cut with scissors.
  • Function 3
    Immerse this product in water, scrub dirty areas, and use a dry cloth to wipe away any remaining dirt.
  • Notes
    Do not use the product on glossy surfaces, exterior surfaces of cars, artificial marble, and wood products.
  • Amount Of Content
    1 pc.
Part Number
280X110X40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 226.48

SPONGES 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1