(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EV Special Heavy-Duty Stainless Steel Scraper 2-Piece Set

EV Special Heavy-Duty Stainless Steel Scraper 2-Piece Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EV-ATU-2P

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Width(mm)
    128
  • Height(mm)
    275
  • Depth(mm)
    25
  • JAN Code
    4977292179577
  • Set Content
    2 pcs/set (blade width: 25/75 mm)
  • Weight(g)
    320
  • Use
    P-tile/for paint removal, rust removal, and dirt removal.
  • Function 1
    Easy-to-grip, hard-to-slip soft grip.
  • Function 2
    The grip can be used when hit by a hammer.
  • Quantity
    1 Set
Part Number
EV-ATU-2P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 371.61

SCRAPERS 1 Piece(s) 6 Day(s) 1 Set

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Width(mm)
    128
  • Height(mm)
    275
  • Depth(mm)
    25
  • JAN Code
    4977292179577
  • Set Content
    2 pcs/set (blade width: 25/75 mm)
  • Weight(g)
    320
  • Use
    P-tile/for paint removal, rust removal, and dirt removal.
  • Function 1
    Easy-to-grip, hard-to-slip soft grip.
  • Function 2
    The grip can be used when hit by a hammer.
  • Quantity
    1 Set

Product Description

Specially thick stainless steel blade that can stand up to hard work.

Specifications of EV-ATU-2P

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Width(mm)
    128
  • Height(mm)
    275
  • Depth(mm)
    25
  • JAN Code
    4977292179577
  • Set Content
    2 pcs/set (blade width: 25/75 mm)
  • Weight(g)
    320
  • Use
    P-tile/for paint removal, rust removal, and dirt removal.
  • Function 1
    Easy-to-grip, hard-to-slip soft grip.
  • Function 2
    The grip can be used when hit by a hammer.
  • Quantity
    1 Set
Part Number
EV-ATU-2P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 371.61

SCRAPERS 1 Piece(s) 6 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1