1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Sander (Part Number)

Grip Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 340.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Due to the abrasive grains attached to extra thick nylon non-woven fabric, it has cushioning properties which make it difficult to scratch the material and allow smooth polishing work. Moreover, the grip sander allows force to be firmly applied and is ideal for flat surface polishing

Part Number
GS-80
GS-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Grain Size Details JAN Code

฿ 340.04

GRIP SANDER 1 Piece(s) 31 Day(s) 80Rough (80)4906702106032

฿ 340.04

GRIP SANDER 1 Piece(s) 31 Day(s) 120Roughness (120)4906702106049

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Width(mm) 80
Length(mm) 140 Characteristics The grip sander allows force to be firmly applied and is ideal for flat surface polishing. Use For removal of rust, removal of old coating film, scuffing before coating, cleaning of molds, hairline processing of stainless steel, removal of dirt on concrete surfaces, and removal of other stubborn stains and foreign substances