1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel for Stone (Part Number)

CUTTING STONES

Cut-Off Wheel for Stone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 111.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality and made in Japan. For cutting stones, bricks, blocks and other non-metals

Part Number
CS-100C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 111.43

CUTTING STONES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Non-metal Abrasive C
Particle Size(#) 46 Hardness S Outside Diameter(mm) 100
Inner Diameter(mm) 15 Thickness(mm) 2 Number Contained Single Item
Maximum Peripheral Speed(m/min) 4300 Maximum Rotation Speed(rpm) 12900 Mass(g) 35
Reinforcing Net Includes 1 sheet Use For cutting stones, bricks, blocks and other non-metals Features High Quality and Made in Japan
JAN Code 4907052363281