(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Submerged Shackle

Stainless Steel Submerged Shackle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3208800

  • Working Load(t)
    0.09
  • Material
    Other
  • Product Model
    Shackle
  • Size(mm)
    6
  • d(mm)
    6
  • L(mm)
    36
  • L1(mm)
    24
  • B(mm)
    24
  • B1(mm)
    12
  • D(mm)
    12
  • Screw Diameter(mm)
    W1/4
  • Mass(g)
    25
  • Material
    Stainless steel (SUS304 equivalent)
  • Amount Of Content
    1 pc.
Part Number
3208800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 204.05

SHACKLES 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Working Load(t)
    0.09
  • Material
    Other
  • Product Model
    Shackle
  • Size(mm)
    6
  • d(mm)
    6
  • L(mm)
    36
  • L1(mm)
    24
  • B(mm)
    24
  • B1(mm)
    12
  • D(mm)
    12
  • Screw Diameter(mm)
    W1/4
  • Mass(g)
    25
  • Material
    Stainless steel (SUS304 equivalent)
  • Amount Of Content
    1 pc.

Product Description

Shackle used for connecting ropes to other metal fittings in construction and civil engineering.
[Features]
· The pin portion of the shackle does not stick out, preventing the pin from loosening during use.
· The material is SCS13. (SUS304 equivalent)
· The pin is SUS304.
[Applications]
· Can be used for connecting ropes to other metal fittings in civil engineering and construction.

Specifications of 3208800

  • Working Load(t)
    0.09
  • Material
    Other
  • Product Model
    Shackle
  • Size(mm)
    6
  • d(mm)
    6
  • L(mm)
    36
  • L1(mm)
    24
  • B(mm)
    24
  • B1(mm)
    12
  • D(mm)
    12
  • Screw Diameter(mm)
    W1/4
  • Mass(g)
    25
  • Material
    Stainless steel (SUS304 equivalent)
  • Amount Of Content
    1 pc.
Part Number
3208800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 204.05

SHACKLES 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1