1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Sided Reinforced Cut-Off Wheel Tokage Final【10 Pieces Per Package】 (Part Number)

DIS CUTTING STONES

Double Sided Reinforced Cut-Off Wheel Tokage Final
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 908.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A superb product deserving of the Tokage name, pursuing durability despite a thickness of only 1 mm. Recommended for machining thin workpieces, such as stainless steel thin plates, etc.

 
Part Number
TKGF105-1-15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 908.58

DIS CUTTING STONES 1 Pack(s)

10 Pieces Per Package

Available 3 Day(s)

Loading...

  1. 1

Basic Information

Work Material General Steel / Stainless Steel Abrasive AZ Particle Size(#) 60
Hardness R Outside Diameter(mm) 105 Blade Thickness(mm) 1
Inner Diameter(mm) 15 Type TKGF Degree of bonding R
Maximum Operating Rotational Speed(rpm) 14300 Number of pieces per pack(Sheets) 10 Use General steel / stainless steel (SUS)

Please check the type/dimensions/specifications of the part TKGF105-1-15 in the Double Sided Reinforced Cut-Off Wheel Tokage Final series.