1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw (Gypsum Board / Kitchen Panel Dual Use) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Chip Saw (Gypsum Board / Kitchen Panel Dual Use)
  • Chip Saw (Gypsum Board / Kitchen Panel Dual Use)
  • Chip Saw (Gypsum Board / Kitchen Panel Dual Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,250.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low cost high performance. It has an ultra-thin blade design that cleanly cuts workpieces with a sharp cutting edge. Retains Incredible Sharpness by Using an Ultra-Fine Particulate Carbide Tip

 
Part Number
SH-100
SH-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(rpm)

฿ 1,250.00

TIP SAWS 1 Piece(s) 12 Day(s) 1003213000

฿ 1,376.67

TIP SAWS 1 Piece(s) 12 Day(s) 125389600

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Carbide Blade Thickness(mm) 1
Blade Thickness(mm) 0.8 Blade Designation CB Hole Diameter(mm) 20
Use Ordinary Hard Plaster Board (Super Hard), Plaster Board, Calcium Silicate Board, Gyptone, Kitchen Paneling (does not go through hollow based or metal-based)