1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Grinder MIG-63SS (Part Number)

AIR TOOLS

Air Grinder MIG-63SS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,036.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø3/ø6 replaceable type, push switch type.
Overall Length (mm): 150
Exhaust: rear
Specifications: ø3/ø6 replaceable type
Compatible grinding wheel shaft diameter: ⌀3/⌀6

Part Number
MIG-63SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,036.60

AIR TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 35000 Operating Air Pressure(MPa) - Overall Length(mm) 150
Ventilation Rear Specifications φ3/φ6 Replacement type Applicable grinding wheel shaft diameter φ3/φ6
Grinding Wheel Mounting Tool Wrench Outer diameter(mm) 21 Mass(g) 110
Noise(dBA) -

Please check the type/dimensions/specifications of the part MIG-63SS in the Air Grinder MIG-63SS series.