1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Cutter Segment (Part Number)

Diamond Cutter Segment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 930.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A segmented-type cutter that can be used for concrete, block, brick, granite and reinforced concrete.

Part Number
R-105DS
R-105S
R-125DS
R-150DS
R-180DS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse Outside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
Attached Ring Hole Diameter
(mm)
Detailed Usage

฿ 1,317.25

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s) Concrete and Mortar / Stone1051.8201450015Concrete, block, brick, granite, reinforced concrete

฿ 930.24

RDK1 DIAMOND CUTTER 1 Piece(s) 3 Day(s) Concrete and Mortar1051.8201450015Concrete, blocks, bricks, ALC, slate

฿ 2,101.94

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s) Concrete and Mortar / Stone1252221220020Concrete, block, brick, granite, reinforced concrete

฿ 2,589.29

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s) Concrete and Mortar / Stone1502221010020Concrete, block, brick, granite, reinforced concrete

฿ 3,092.52

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s) Concrete and Mortar / Stone1802.225.4870020,22Concrete, block, brick, granite, reinforced concrete

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Specifications Dry Type
Tip Height(mm) 7