(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mobile Working Vehicle, Uniform Load 300 kg

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKR-310

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    880
  • Width (mm)
    1000
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With 6 drawer stages
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    W1000×D600
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    75
  • Specifications
    Drawer with lock
  • Capacity
    1 unit
Part Number
SKR-310 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 126,477.00

฿ 94,857.75

STAINLESS STEEL WORKBENCHES 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    880
  • Width (mm)
    1000
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With 6 drawer stages
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    W1000×D600
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    75
  • Specifications
    Drawer with lock
  • Capacity
    1 unit

Product Description

Large wagon with uniform load of 300 kg, which can store large tools.
[Features]
· Lightweight work bench with top plate, which can be easily transported. No assembly required, it is shipped out as a finished product.
· Select from a wide range of variations for storing small tools, organizing work space, or improving work efficiency.
· An optional pole-type frame can also be mounted. 2 casters with stoppers.
· Internal partition plates are not included with the drawers, but they can be purchased separately in individual units (horizontal/vertical).
[Applications]
· Includes drawers and shelving with space for stowing objects. The shelving also includes keys for handy storage of tools.
· Used as a machine tool auxiliary table or a competition table for companies taking part in the Technical Skills Olympics.

Specifications of SKR-310

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    880
  • Width (mm)
    1000
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With 6 drawer stages
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Top Panel Size(mm)
    W1000×D600
  • Caster
    100φ Rubber Wheels
  • Mass(kg)
    75
  • Specifications
    Drawer with lock
  • Capacity
    1 unit
Part Number
SKR-310 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 126,477.00

฿ 94,857.75

STAINLESS STEEL WORKBENCHES 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1