(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Turntable Steel/Stainless Countertop Uniform Load (kg) 100–300 (KS-60SUST)

Rotating Turntable Steel/Stainless Countertop Uniform Load (kg) 100–300 (KS-60SUST)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KS-40SUST
KS-60SUST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width dimension
(mm)
Depth
(mm)
Mass
(kg)
Capacity

฿ 10,617.28

STAINLESS STEEL WORKBENCHES 1 Piece(s) 10 Day(s) 400 509 6 1 unit

฿ 18,216.26

STAINLESS STEEL WORKBENCHES 1 Piece(s) 35 Day(s) 600 709 15 1 unit

Basic Specifications

  • Product Type
    Rotating table
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    SUS304(t2.5mm)
  • Height Dimension(mm)
    23.5
  • Capacity
    1 unit

Product Description

Ultra-thin type. Lightweight, easy to handle, and ideal for work.

[Features]
· With hand stopper.

Part Number
KS-40SUST
KS-60SUST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width dimension
(mm)
Depth
(mm)
Mass
(kg)
Capacity

฿ 10,617.28

STAINLESS STEEL WORKBENCHES 1 Piece(s) 10 Day(s) 400 509 6 1 unit

฿ 18,216.26

STAINLESS STEEL WORKBENCHES 1 Piece(s) 35 Day(s) 600 709 15 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1