(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Base for Rotary Table

Optional Base for Rotary Table

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KSH-600GB

  • Product Type
    Rotating table
  • Main body: option
    Option
  • Color
    Gray
  • Applicable Size(mm)
    (KS・KH)510
  • Width dimension(mm)
    572
  • Depth(mm)
    572
  • Height Dimension(mm)
    9
  • Material
    Polyester resin plywood
  • Mass(kg)
    4
  • Specifications
    With Tapping Screw
  • Capacity
    1 pc.
Part Number
KSH-600GB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,587.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Rotating table
  • Main body: option
    Option
  • Color
    Gray
  • Applicable Size(mm)
    (KS・KH)510
  • Width dimension(mm)
    572
  • Depth(mm)
    572
  • Height Dimension(mm)
    9
  • Material
    Polyester resin plywood
  • Mass(kg)
    4
  • Specifications
    With Tapping Screw
  • Capacity
    1 pc.

Product Description

[Features]
· Ultra-thin type 13 mm. Lightweight, easy to handle, and ideal for work.
· The floor (installation surface) is not scratched when using a rotating plate, and the rotating plate itself is also protected.
· Only rotary plates (KS and KH types) with stoppers can be mounted.
· It can also be mounted to the KS type with a rotary platform (steel) top plate.
· With tapping screw.
· Thickness: 9 mm.
· Polyester resin plywood.

Specifications of KSH-600GB

  • Product Type
    Rotating table
  • Main body: option
    Option
  • Color
    Gray
  • Applicable Size(mm)
    (KS・KH)510
  • Width dimension(mm)
    572
  • Depth(mm)
    572
  • Height Dimension(mm)
    9
  • Material
    Polyester resin plywood
  • Mass(kg)
    4
  • Specifications
    With Tapping Screw
  • Capacity
    1 pc.
Part Number
KSH-600GB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 5,587.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1