(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Table, Steel Construction, Plated KHM KSM KUM

Rotary Table, Steel Construction, Plated KHM KSM KUM

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KSM-510

  • Product Type
    Rotating table
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    ø500 Type, with Hand Stopper
  • Color
    Gray
  • Width dimension(mm)
    540
  • Depth(mm)
    679
  • Height Dimension(mm)
    14
  • Mass(kg)
    9
  • Capacity
    1 unit
Part Number
KSM-510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 16,563.00

฿ 13,250.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 16 Day(s) 1 unit

Basic Specifications

  • Product Type
    Rotating table
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    ø500 Type, with Hand Stopper
  • Color
    Gray
  • Width dimension(mm)
    540
  • Depth(mm)
    679
  • Height Dimension(mm)
    14
  • Mass(kg)
    9
  • Capacity
    1 unit

Product Description

Ultra-thin type 11 mm. Lightweight and easy to handle turntable ideal for assembly work.
[Features]
· Suitable for assembly of parts and products as well as rotational work as work is possible at any angle within 360°.
· Lightweight, easy to handle, and ideal for fine work, etc. Greatly improves work efficiency.
· Thickness: KUM: 10.4 mm, KSM, KHM: 14 mm.
· Hand stopper: Workpiece can be stopped by pressing the brake pad.
· Band type hand stopper: Workpiece can be stopped by tightening the outer periphery with the band.
· Cannot be used with overhang from the loading surface.
[Applications]
· An ultra-thin type rotary platform with a thickness of just 11 mm and an attractive plated finish. Can be used anywhere in a wide variety of applications.

Specifications of KSM-510

  • Product Type
    Rotating table
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    ø500 Type, with Hand Stopper
  • Color
    Gray
  • Width dimension(mm)
    540
  • Depth(mm)
    679
  • Height Dimension(mm)
    14
  • Mass(kg)
    9
  • Capacity
    1 unit
Part Number
KSM-510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 16,563.00

฿ 13,250.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 16 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1