(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Workbench, Medium Weight Fixed Type, Uniform Load 800 kg

Single Workbench, Medium Weight Fixed Type, Uniform Load 800 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KT-101N

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    700
  • Depth (mm)
    700
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Base Panel Only
  • Uniform Load Resistance: Details(kg)
    Base Panel: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W502×D575×H500
  • Top Panel Size(mm)
    700×700×21
  • Adjuster
    Vibration-proof, screw diameter: M16×P2.0
  • Mass(kg)
    33
  • Capacity
    1 unit
Part Number
KT-101N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 38,197.00

฿ 30,557.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    700
  • Depth (mm)
    700
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Base Panel Only
  • Uniform Load Resistance: Details(kg)
    Base Panel: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W502×D575×H500
  • Top Panel Size(mm)
    700×700×21
  • Adjuster
    Vibration-proof, screw diameter: M16×P2.0
  • Mass(kg)
    33
  • Capacity
    1 unit

Product Description

A medium-weight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· Available with frontage dimension of 700 mm up and can be installed to machining work areas.
· Equipped with an anti-vibration adjuster developed with our original technology. Absorbs strong shock and vibration.
· Middle shelves can be added.
· Safety factor of 20% is expected for uniform load resistance display.
[Applications]
· Work desks with drawers and middle shelf settings are available for different applications.

Specifications of KT-101N

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    700
  • Depth (mm)
    700
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Base Panel Only
  • Uniform Load Resistance: Details(kg)
    Base Panel: 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W502×D575×H500
  • Top Panel Size(mm)
    700×700×21
  • Adjuster
    Vibration-proof, screw diameter: M16×P2.0
  • Mass(kg)
    33
  • Capacity
    1 unit
Part Number
KT-101N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 38,197.00

฿ 30,557.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1