(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Heavy Work Bench KWC Type Raising and Lowering Handle Movable Type Average Load (kg) 1200

Ultra Heavy Work Bench KWC Type Raising and Lowering Handle Movable Type Average Load (kg) 1200

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KWCG-12

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    800
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Cabinet
  • Uniform Load Resistance: Details(kg)
    When moving: 600, up/down can be up to 600
  • Top Plate Material
    Plywood
  • Color
    Sakae green
  • Top Panel Color
    Plywood
  • Top Panel Size(mm)
    1200×800×38
  • Caster
    100φ Urethane Wheels
  • Adjuster
    50φ
  • Mass(kg)
    71
  • Capacity
    1 unit
Part Number
KWCG-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 130,700.00

฿ 98,025.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    800
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Cabinet
  • Uniform Load Resistance: Details(kg)
    When moving: 600, up/down can be up to 600
  • Top Plate Material
    Plywood
  • Color
    Sakae green
  • Top Panel Color
    Plywood
  • Top Panel Size(mm)
    1200×800×38
  • Caster
    100φ Urethane Wheels
  • Adjuster
    50φ
  • Mass(kg)
    71
  • Capacity
    1 unit

Product Description

It can easily elevate with 600 kg loaded on the top plate.

Specifications of KWCG-12

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    800
  • Uniform Load(kg)
    1200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Without Cabinet
  • Uniform Load Resistance: Details(kg)
    When moving: 600, up/down can be up to 600
  • Top Plate Material
    Plywood
  • Color
    Sakae green
  • Top Panel Color
    Plywood
  • Top Panel Size(mm)
    1200×800×38
  • Caster
    100φ Urethane Wheels
  • Adjuster
    50φ
  • Mass(kg)
    71
  • Capacity
    1 unit
Part Number
KWCG-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 130,700.00

฿ 98,025.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) Quote 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1