(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Workbench, KW Type, With 2 Intermediate Plates, Uniform Load 2,000 kg

Heavy Duty Workbench, KW Type, With 2 Intermediate Plates, Uniform Load 2,000 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KWF-188T1

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    800
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    2 intermediate plates included
  • Uniform Load Resistance: Details(kg)
    Per 2 middle plates 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W1530×D528×H405
  • Top Panel Size(mm)
    1800×800×38
  • Adjuster
    Vibration-proof, screw diameter: M16 P=2.0
  • Mass(kg)
    89
  • Capacity
    1 unit
Part Number
KWF-188T1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 40,295.88

STAINLESS STEEL WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    800
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    2 intermediate plates included
  • Uniform Load Resistance: Details(kg)
    Per 2 middle plates 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W1530×D528×H405
  • Top Panel Size(mm)
    1800×800×38
  • Adjuster
    Vibration-proof, screw diameter: M16 P=2.0
  • Mass(kg)
    89
  • Capacity
    1 unit

Product Description

Heavyweight workbench made of square pipe (structural steel).
[Features]
· Because the main body is made from square pipe (structural steel pipe), it is extremely robust and resistant to dust collection.
· 2 middle boards included.
· A full surface bottom plate type with functionality further improved.
[Applications]
· Usable with heavy machines or measuring instruments loaded, or with vise attached, etc.
· Equipped with anti-vibration adjuster as standard.
· Various sizes and tabletop types are available for this worktable depending upon the type of work performed.
· Can be used for metalwork benches, in vocational schools, etc.

Specifications of KWF-188T1

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    800
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    2 intermediate plates included
  • Uniform Load Resistance: Details(kg)
    Per 2 middle plates 100
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W1530×D528×H405
  • Top Panel Size(mm)
    1800×800×38
  • Adjuster
    Vibration-proof, screw diameter: M16 P=2.0
  • Mass(kg)
    89
  • Capacity
    1 unit
Part Number
KWF-188T1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 40,295.88

STAINLESS STEEL WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1