(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Height Adjustable Workbench, TKS Type, Uniform Load (kg) 200 Frontage (mm) 900–1800

Light Duty Height Adjustable Workbench, TKS Type, Uniform Load (kg) 200 Frontage (mm) 900–1800

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TKS-157PD

  • Product Type
    Adjustable height work bench
  • Height (mm)
    740~940
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Dark gray
  • Top Panel Color
    Gray
  • Inside Dimension(mm)
    W1230×D528
  • Top Panel Size(mm)
    1500×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    27
  • Capacity
    1 unit
Part Number
TKS-157PD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 23,550.00

฿ 18,840.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    740~940
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Dark gray
  • Top Panel Color
    Gray
  • Inside Dimension(mm)
    W1230×D528
  • Top Panel Size(mm)
    1500×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    27
  • Capacity
    1 unit

Product Description

Height is adjustable as desired in a range between 740 and 940 mm.

Specifications of TKS-157PD

  • Product Type
    Adjustable height work bench
  • Height (mm)
    740~940
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Dark gray
  • Top Panel Color
    Gray
  • Inside Dimension(mm)
    W1230×D528
  • Top Panel Size(mm)
    1500×750×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    27
  • Capacity
    1 unit
Part Number
TKS-157PD SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 23,550.00

฿ 18,840.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 15 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1