(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KV-393F |
KV-593F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Inside Dimension (mm) |
Top Panel Size (mm) |
Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,537.02 |
STAINLESS STEEL WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | W630×D528×H635 | 900×750×30 | 36 | 1 unit | ||
฿ 26,193.02 |
STAINLESS STEEL WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1500 | W1230×D528×H635 | 1500×750×30 | 53 | 1 unit |
A medium-weight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· By adding options, it is possible to customize completely freely.
· Uniform load resistance 1,200 kg. Safety factor of 20% for uniform load resistance display.
[Applications]
· A medium work desk chosen by many users for its excellent cost performance.
· Can also be used as base for instruments and draft chamber.
· Can also be used as a metalwork table at schools.
Part Number |
---|
KV-393F |
KV-593F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Inside Dimension (mm) |
Top Panel Size (mm) |
Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 20,537.02 |
STAINLESS STEEL WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | W630×D528×H635 | 900×750×30 | 36 | 1 unit | ||
฿ 26,193.02 |
STAINLESS STEEL WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1500 | W1230×D528×H635 | 1500×750×30 | 53 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?