(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Duty Workbench, KT Type, Uniform Load 800 kg

Medium Duty Workbench, KT Type, Uniform Load 800 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KT-383S

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel (Powder Coating)
  • Color
    Sakae green
  • Top Panel Color
    Sakae green
  • Inside Dimension(mm)
    W630×D400×H430
  • Top Panel Size(mm)
    900×600×25
  • Adjuster
    Vibration-proof, screw diameter: M16 P=2.0
  • Mass(kg)
    32
  • Capacity
    1 unit
Part Number
KT-383S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 28,907.00

฿ 23,125.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel (Powder Coating)
  • Color
    Sakae green
  • Top Panel Color
    Sakae green
  • Inside Dimension(mm)
    W630×D400×H430
  • Top Panel Size(mm)
    900×600×25
  • Adjuster
    Vibration-proof, screw diameter: M16 P=2.0
  • Mass(kg)
    32
  • Capacity
    1 unit

Product Description

Bestseller medium-weight working bench offering industry-leading strength and resistance to lateral oscillation.
[Features]
· A medium-weight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
· By adding options, it is possible to customize completely freely.
· Combination of wide overhead frame height of 75 mm and 50 x 50 mm square pipe strut (structural steel pipe).
· Superior strength against deflection and side slipping of the top plate.
· Uniform load resistance 800 kg. Safety factor of 20% for uniform load resistance display.
[Applications]
· A medium work desk chosen by many customers for its excellent cost performance.
· Can also be used as base for instruments and draft chamber. Can also be used as a metalwork table at schools.

Specifications of KT-383S

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    800
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Steel (Powder Coating)
  • Color
    Sakae green
  • Top Panel Color
    Sakae green
  • Inside Dimension(mm)
    W630×D400×H430
  • Top Panel Size(mm)
    900×600×25
  • Adjuster
    Vibration-proof, screw diameter: M16 P=2.0
  • Mass(kg)
    32
  • Capacity
    1 unit
Part Number
KT-383S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 28,907.00

฿ 23,125.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 15 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can the top plate be replaced when worn out?
Answer: Yes.
Question: Can I mount three NKL cabinets next to each other?
Answer: Mounting is possible with the W1800 workbench.