(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Standing Workbench, KD Type, Uniform Load 350 kg (KD-70FIV)

Light Duty Standing Workbench, KD Type, Uniform Load 350 kg (KD-70FIV)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KD-39FN
KD-70FIV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Color Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Capacity

฿ 14,308.59

STAINLESS STEEL WORKBENCHES 1 Piece(s) 7 Day(s) 900 750 Sakae green Green W630×D528 900×750×21 24 1 unit

฿ 55,058.00

฿ 44,046.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 20 Day(s) 1800 900 Ivory White W1530×D678 1800×900×21 44 1 unit

Basic Specifications

Product Description

A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· Standing work is possible since the height of the worktable is 900 mm, reducing the burden on your back.
· A worktable with 3 top plate options to suit the working application: Sakae-leum, steel, or polyester.
· The locking bar can be mounted either to the center or the back.
· The cabinet can be set in a position that makes it easy to use from either the right or left. Either the front or the back surface can be selected.
· W1500 and W1800 types also allow 2 pieces to be mounted.
· Uniform load resistance 350 kg. Safety factor of 20% is recommended for uniform load resistance display.
[Applications]
· A work desk for sites where work is done standing, for packaging/sorting or light work such as memo writing, temporary tool placement, etc.

Part Number
KD-39FN
KD-70FIV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Color Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Capacity

฿ 14,308.59

STAINLESS STEEL WORKBENCHES 1 Piece(s) 7 Day(s) 900 750 Sakae green Green W630×D528 900×750×21 24 1 unit

฿ 55,058.00

฿ 44,046.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 20 Day(s) 1800 900 Ivory White W1530×D678 1800×900×21 44 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1