(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Workbench, KK Type, Uniform Load 350 kg (KK-59FN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KK-40FN SALE
KK-59FN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Capacity

฿ 19,750.00

฿ 15,800.00

SLIM TYPE WORKBENCHES 1 Piece(s) 25 Day(s) 1200 900 W930×D678 1200×900×21 29 1 unit

฿ 35,160.00

฿ 28,128.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 11 Day(s) 1500 750 W1230×D528 1500×750×21 33 1 unit

Basic Specifications

Product Description

A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· As the locking bar can be moved to the center and the back, allowing free customization.
· It has excellent strength and quietness. The new covering top plate with excellent strength and quietness is also available.
· There is complete freedom for customization using a full range of optional items.
· The cabinet can be set in a position that makes it easy to use from either the right or left.
· Uniform load resistance possible up to 350 kg. Safety factor of 20% for uniform load resistance display.
[Applications]
· Standing work desk that's ideal for assembling relatively lightweight parts, etc.
· Various sizes and top board varieties are available, enabling a work table to be selected according to the application.

Part Number
KK-40FN SALE
KK-59FN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Capacity

฿ 19,750.00

฿ 15,800.00

SLIM TYPE WORKBENCHES 1 Piece(s) 25 Day(s) 1200 900 W930×D678 1200×900×21 29 1 unit

฿ 35,160.00

฿ 28,128.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 11 Day(s) 1500 750 W1230×D528 1500×750×21 33 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: The top plate is worn out. Can it be replaced?
Answer: The top plate can be purchased separately. As the mounting pitch is the same, it can also be replaced with other types of top plate such as those with different load capacity.
Question: Can I modify the product to movable type after the purchase?
Answer: There are optional casters and height adjustable pedal available. Please select according to your application.