(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CKK-9060N |
CKK-9075NI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Applicable Size (mm) |
Compatible Model | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,547.00 |
MEDIUM-DUTY WORKBENCHES | 1 Piece(s) | 16 Day(s) | Sakae green | W900×D600 | For Light Weight | 2 | 1 pc. | ||
฿ 1,726.99 |
MEDIUM-DUTY WORKBENCHES | 1 Piece(s) | 7 Day(s) | Ivory | W900×D750(450) | For Light Weight / Medium Weight | 3 | 1 pc. |
A workbench attachment which increases functionality.
[Features]
· Select from a wide selection of workbench options.
· Setting middle boards ensures storage space under the top board.
· When 2 middle shelves are set up, it becomes a full surface bottom plate type, and installing 1 shelf makes it a half surface bottom plate type.
· Depth 450 type becomes a full surface bottom plate type with the addition of 1 middle shelf.
[Applications]
· 50 kg uniform load resistance with single shelf and 100 kg uniform load resistance with two shelves. Holds diverse items.
Part Number |
---|
CKK-9060N |
CKK-9075NI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Applicable Size (mm) |
Compatible Model | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,547.00 |
MEDIUM-DUTY WORKBENCHES | 1 Piece(s) | 16 Day(s) | Sakae green | W900×D600 | For Light Weight | 2 | 1 pc. | ||
฿ 1,726.99 |
MEDIUM-DUTY WORKBENCHES | 1 Piece(s) | 7 Day(s) | Ivory | W900×D750(450) | For Light Weight / Medium Weight | 3 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?