(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Work Bench SEL Type Average Load (kg) 250

Light Work Bench SEL Type Average Load (kg) 250

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,077.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SEL-1275P SALE
SEL-1575P SALE
SEL-1860P SALE
SEL-1875P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Capacity

฿ 25,077.00

฿ 20,061.60

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1200 750 W930×D528 1200×750×21 20 1 unit

฿ 30,519.00

฿ 24,415.20

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1500 750 W1230×D528 1500×750×21 27 1 unit

฿ 29,694.00

฿ 23,755.20

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1800 600 W1530×D448 1800×600×21 23 1 unit

฿ 32,115.00

฿ 25,692.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1800 750 W1530×D528 1800×750×21 29 1 unit

Basic Specifications

Product Description

[Features]
· Because the main body is made from square pipe (structural steel pipe), it is extremely robust and free of dust collection.
· Uniform load resistance 250 kg.
· The cabinet can be set in a position that makes it easy to use from either the right or left.
· Can be set on either the front or the back side.
· W 1,500 and W 1,800 mm types also allow 2 pieces to be mounted.
· The locking bar can be mounted to either the center or the back.
· There is an adjuster at the legs for adjusting the level from the floor, allowing the height difference to be leveled easily.

Part Number
SEL-1275P SALE
SEL-1575P SALE
SEL-1860P SALE
SEL-1875P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Capacity

฿ 25,077.00

฿ 20,061.60

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1200 750 W930×D528 1200×750×21 20 1 unit

฿ 30,519.00

฿ 24,415.20

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1500 750 W1230×D528 1500×750×21 27 1 unit

฿ 29,694.00

฿ 23,755.20

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1800 600 W1530×D448 1800×600×21 23 1 unit

฿ 32,115.00

฿ 25,692.00

LIGHT-DUTY WORKBENCHES 1 Piece(s) 11 Day(s) 1800 750 W1530×D528 1800×750×21 29 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1