- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AF1005
-
- Product Model
- Fall Arrest Plate
-
- Color
- Other
-
- Size (Length x Width)(cm)
- 67×4
-
- Material Quality
- Main Body: Olefin Elastomer / Luminous Portion: Luminous Material, Urethane Resin, PET Film / Two-Sided Tape: Polyester Film, Acrylic Adhesive
-
- Specifications
- 20-minute irradiation at brightness of 200 lux. After 20 minutes, the brightness is 100 mcd/m² or higher
-
- Features 1
- It stores light from indoor white fluorescent lights or white LED lights or light from the sun, and the instant it gets dark due to switching off the lights or a sudden power outage, it will continue to stay lit for 6-8 hours.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,359.53
|
ANTI-SLIP TAPES(FOR INDOOR)
|
1 Piece(s)
|
|
Quote
|
1 Roll |
Basic Specifications
-
- Product Model
- Fall Arrest Plate
-
- Color
- Other
-
- Size (Length x Width)(cm)
- 67×4
-
- Material Quality
- Main Body: Olefin Elastomer / Luminous Portion: Luminous Material, Urethane Resin, PET Film / Two-Sided Tape: Polyester Film, Acrylic Adhesive
-
- Specifications
- 20-minute irradiation at brightness of 200 lux. After 20 minutes, the brightness is 100 mcd/m² or higher
-
- Features 1
- It stores light from indoor white fluorescent lights or white LED lights or light from the sun, and the instant it gets dark due to switching off the lights or a sudden power outage, it will continue to stay lit for 6-8 hours.
-
- Amount Of Content
- 1 Roll
Product Description
A non-slip device for stairs. Includes high-luminance phosphorescent tape
Specifications of AF1005
-
- Product Model
- Fall Arrest Plate
-
- Color
- Other
-
- Size (Length x Width)(cm)
- 67×4
-
- Material Quality
- Main Body: Olefin Elastomer / Luminous Portion: Luminous Material, Urethane Resin, PET Film / Two-Sided Tape: Polyester Film, Acrylic Adhesive
-
- Specifications
- 20-minute irradiation at brightness of 200 lux. After 20 minutes, the brightness is 100 mcd/m² or higher
-
- Features 1
- It stores light from indoor white fluorescent lights or white LED lights or light from the sun, and the instant it gets dark due to switching off the lights or a sudden power outage, it will continue to stay lit for 6-8 hours.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,359.53
|
ANTI-SLIP TAPES(FOR INDOOR)
|
1 Piece(s)
|
|
Quote
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?