(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Dedicated Work Backpack MB-300R

RS Dedicated Work Backpack MB-300R

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MB-300R

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Width(mm)
    300
  • Height(mm)
    450
  • Depth(mm)
    210
  • Weight(g)
    850
  • Supplementary explanation
    8 multi-functional sockets
  • Material
    High Quality Polyester
  • Amount Of Content
    1 pc.
Part Number
MB-300R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,975.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Width(mm)
    300
  • Height(mm)
    450
  • Depth(mm)
    210
  • Weight(g)
    850
  • Supplementary explanation
    8 multi-functional sockets
  • Material
    High Quality Polyester
  • Amount Of Content
    1 pc.

Product Description

Backpack type so you can use both hands freely when moving.

Specifications of MB-300R

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Width(mm)
    300
  • Height(mm)
    450
  • Depth(mm)
    210
  • Weight(g)
    850
  • Supplementary explanation
    8 multi-functional sockets
  • Material
    High Quality Polyester
  • Amount Of Content
    1 pc.
Part Number
MB-300R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,975.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1