(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS "Mr. Tool Bag" KS (MB-330)

RS "Mr. Tool Bag" KS (MB-330)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MB-330
MB-410
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (L x W x H)
(mm)
Weight
(g)
Amount Of Content

฿ 1,796.00

TOOL BAGS 1 Piece(s) 10 Day(s) 330×230×230 862 1 pc.

฿ 2,245.00

TOOL BAGS 1 Piece(s) 10 Day(s) 410×280×280 1100 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Supplementary explanation
    With Shoulder
  • Material
    High Quality Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Strong support for moving to the site and maintenance work.
·Materials: high quality polyester

Part Number
MB-330
MB-410
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (L x W x H)
(mm)
Weight
(g)
Amount Of Content

฿ 1,796.00

TOOL BAGS 1 Piece(s) 10 Day(s) 330×230×230 862 1 pc.

฿ 2,245.00

TOOL BAGS 1 Piece(s) 10 Day(s) 410×280×280 1100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1