(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid Electrical Tools Bag

Hybrid Electrical Tools Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PS-06R

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Width(mm)
    185
  • Depth(mm)
    120
  • Height(mm)
    235
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.
  • Amount Of Content
    1 pc.
Part Number
PS-06R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,562.99

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Width(mm)
    185
  • Depth(mm)
    120
  • Height(mm)
    235
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.
  • Amount Of Content
    1 pc.

Product Description

Stronger and tougher: the most powerful genes have arrived.

[Features]
· Uses 160-Denier, super durable material with hardness in its DNA.
· Reinforced with padding / D-ring / reinforced with PP tape / belt loops reinforced to prevent twisting.
· Overflap specification provides 2 functions in 1.
· Equipped with an interior small items storage pocket.
· Registered design, registration number 1098638.

Specifications of PS-06R

  • Product Model
    Bag
  • Product Applications
    Carrier Bag
  • Width(mm)
    185
  • Depth(mm)
    120
  • Height(mm)
    235
  • Features
    Stronger and tougher. Uses rigid DNA and ultra-rugged 160 Denier.
  • Amount Of Content
    1 pc.
Part Number
PS-06R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,562.99

TOOL BAGS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1