(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Insert Type Arm Band No.65-N (NO65-N-104797)

Paper Insert Type Arm Band No.65-N (NO65-N-104797)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NO65-N-104797
NO65-N-104803
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 146.88

ARM BANDS 1 Piece(s) Quote White 1 pc.

฿ 146.88

ARM BANDS 1 Piece(s) Quote Yellow 1 pc.

Basic Specifications

  • Product Type
    Arm Badge
  • With/without reflectiveness
    None
  • Size Width(mm)
    90
  • Size Length(mm)
    390
  • Mass(g)
    Approx. 40
  • Paper Size(mm)
    64X200
  • Amount Of Content
    1 pc.

Product Description

[Features]
Safety pin attachment type.
The size is 90 mm (width) × 390 mm (length).
Available in 2 colors, white and yellow.
*1 sheet of paper included.
[Applications]
Arm band.

Part Number
NO65-N-104797
NO65-N-104803
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Amount Of Content

฿ 146.88

ARM BANDS 1 Piece(s) Quote White 1 pc.

฿ 146.88

ARM BANDS 1 Piece(s) Quote Yellow 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1