(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO5001-700357 |
NO5001-700371 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 446.40 |
CARGO TIGHTENING BELTS | 1 Piece(s) | 3 Day(s) | 2 | 1 pc. | ||
฿ 498.65 |
CARGO TIGHTENING BELTS | 1 Piece(s) | 3 Day(s) | 3 | 1 pc. |
Cam buckle belt for lightweight items
[Features]
·The belt is made of nylon and the buckle is metal (cam buckle type).
[Applications]
・ Ideal for fixing lightweight objects and preventing load collapse.
Part Number |
---|
NO5001-700357 |
NO5001-700371 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 446.40 |
CARGO TIGHTENING BELTS | 1 Piece(s) | 3 Day(s) | 2 | 1 pc. | ||
฿ 498.65 |
CARGO TIGHTENING BELTS | 1 Piece(s) | 3 Day(s) | 3 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?