1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anastigmatic Lens (Part Number)

Anastigmatic Lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality loupe which is ideal for microfilm inspection, negative film or color slide inspection, or observation, and also essential for simultaneous observation in a wide range.

Part Number
NO.1990-4
NO.1990-4SCALE
NO.1990-7SCALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Light presence Existence or non-existence of scale Minimum graduation
(mm)
Measuring Range
(mm)
Effective Length
(mm)
Mass
(g)
Size
(mm)
Field of Vision
(mmφ)
Applicable Models Features

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote 4Not IncludedNot Included0.1543027273φ×7758-A specially designed product to observe and inspect the entire surface of the standard micro film size (32 mm x 45 mm) at the same time.

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote ---------NO.1990-4Scale for NO.1990-4

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote ---------NO.1990-7Scale for NO.1990-7

Loading...

  1. 1

Basic Information

Product Type Cup Loupe