1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Loupe (With Light Intensity Adjustment Function) (Part Number)

Light Loupe (With Light Intensity Adjustment Function)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,071.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with lighting device that compensates for lack of light intensity, testing function is improved.
Scope of use has also expanded.

Features

●Inspection function is improved by attaching a lighting equipment to compensate for insufficient light intensity. The range of use has also become wider.

Usage

●Surface shape inspection.

Specification

●SPQ(piece):1
●Power: C Dry Battery x 2 (sold separately) 
●Replacement Lamp: G Type Bulb 2.5V

Materials

●Lens: Glass
Part Number
NO.1964-L
NO.1966
NO.1987
NO.1996-L
NO.2023
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Effective Length
(mm)
Mass
(g)
Size
(mm)
Field of Vision
(mmφ)
Battery Trusco Code Supplement Features

฿ 2,240.00

TOU LOUPE 1 Piece(s) 35 Day(s) 22125543φ×65×18412AA Batteries x 2 (Sold Separately)276-5373--

฿ 1,071.67

TOU LOUPE 1 Piece(s) 19 Day(s) 10288136φ×41×17528C Batteries x 2 (Sold Separately)102-4647--

฿ 1,266.67

LOUPE 1 Piece(s) 1 Day(s) 3.553X535660×75×190-C Batteries x 2 (Sold Separately)102-46633.5 times larger square lens and lighting systemLarge square high class product with pressed and polished crown glass. Frame has abundant elasticity and uses ABS resin for minimal deterioration over time.

฿ 2,157.00

TOU LOUPE 1 Piece(s) 35 Day(s) 3074043×65×184-AA Batteries x 2 (Sold Separately)276-5381-Observation became easier with manufacturing a lighting device that consists of penlight handle and body holder.

฿ 1,621.67

LOUPE 1 Piece(s) 12 Day(s) 152590180×36×4219C Batteries x 2 (Sold Separately)102-4655--

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence Fluorescent and Incandescent Light Bulbs Existence or non-existence of scale Not Included
Material Glass