1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Loupe (22x) (Part Number)

Cup Loupe (22x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 393.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile loupe with bright and sharp contrast that is ideal for inspection of precision processes with high magnification and little aberration.

Features

●A versatile magnifier with bright and sharp contrast.

Usage

●Surface shape inspection.

Specification

●SPQ(piece):1

Materials

●Lens: Glass
Part Number
NO.1960
NO.1962
NO.1964
NO.1996
NO.2018
NO.2038
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Effective Length
(mm)
Mass
(g)
Size
(mm)
Field of Vision
(mmφ)
Trusco Code Supplement Features Material

฿ 393.34

LOUPE 1 Piece(s) 12 Day(s) 52524.738φ×66-102-4779Practical fixtures for general use in homes.A modern magnifying glass with a bright acrylic lens barrel.Glass

฿ 786.67

LOUPE 1 Piece(s) 1 Day(s) 15192036φ×33-102-4795-Although the enlargement ratio of 15x is fairly high for a loupe, the aberration is removed to such an extent that it does not impair the practical use, and the resin skirt with a unique shape for better light collection shines the subject brightly and produces ideal contrast to allow easier observation.Glass

฿ 1,678.34

LOUPE 1 Piece(s) 1 Day(s) 22122236φ×2512102-4809-Ideal for high magnification and low aberration precision machinery inspection.Glass

฿ 1,775.00

LOUPE 1 Piece(s) 19 Day(s) 3071037φ×20-102-4817-This very small and lightweight loupe can be operated with one hand while the target object is held in the other hand.Glass

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote 824X365246×49×39--As this magnifying glass is specially designed to fully cover a 24 X 36 mm screen for a 35 mm camera film, it is best suited for inspection of negative films.--

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote 4278051×51×6545×45--The focus adjustment of this loupe uses the same multiple thread helicoid screws used for camera lenses, allowing very smooth movement. The attached neck strap improves work efficiency considerably.-

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence Not Included Existence or non-existence of scale Not Included