(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
KP-51 |
KP-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions / Frontage (mm) |
Outer Dimensions / Depth (mm) |
Outer Dimensions / Height (mm) |
Trusco Code | Mass (g) |
Usable Inner Dimensions / Frontage (mm) |
Usable Inner Dimensions / Depth (mm) |
Usable Inner Dimensions / Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 231.07 |
CONDUCTIVE TRAYS | 1 Piece(s) | 12 Day(s) | 80 | 135 | 25 | 368-8003 | 90 | 75 | 130 | 19 | 1 pc. | ||
฿ 775.00 |
CONDUCTIVE TRAYS | 1 Piece(s) | 1 Day(s) | 230 | 145 | 28 | 368-8011 | 330 | 219 | 134 | 22 | 1 pc. |
An IC case in which a high density 10 mm thick conductive polyethylene foam is spread out in an anti-static plastic case.
[Features]
· Compact IC case, the surface resistance value of the polyethylene foam is 5 × 10^6 Ω or less.
· The surface resistance value of the polyethylene foam is 5 × 10^6 Ω or less.
· An anti-static countermeasure product that protects electronic parts, etc. from static electricity disturbance during storage, transportation and carrying.
[Applications]
· Optimal for preventing static electricity disturbance in electronic parts such as IC chips.
Part Number |
---|
KP-51 |
KP-52 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions / Frontage (mm) |
Outer Dimensions / Depth (mm) |
Outer Dimensions / Height (mm) |
Trusco Code | Mass (g) |
Usable Inner Dimensions / Frontage (mm) |
Usable Inner Dimensions / Depth (mm) |
Usable Inner Dimensions / Height (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 231.07 |
CONDUCTIVE TRAYS | 1 Piece(s) | 12 Day(s) | 80 | 135 | 25 | 368-8003 | 90 | 75 | 130 | 19 | 1 pc. | ||
฿ 775.00 |
CONDUCTIVE TRAYS | 1 Piece(s) | 1 Day(s) | 230 | 145 | 28 | 368-8011 | 330 | 219 | 134 | 22 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?