(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conductive Color Mat Width: 1,000 mm (ZCM-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZCM-01
ZCM-02
ZCM-03
ZCM-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Surface Resistance JAN Code Trusco Code Mass
(g)
Features Amount Of Content

฿ 21,223.50

HAND TOOL 1 Piece(s) 3 Day(s) 1,000 10 1×108 to 1010Ω (green layer), 1×103 to 105Ω (black layer) 4989833091217 849-9863 28,400 - 1

฿ 3,818.98

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1000 2 1 X 108-1010 Ω (green layer), 1 X 103-105 Ω (black layer) - 359-9515 5400 It is a green mat that is gentle on the eyes to and shines on the floor. Because it is a rubber sheet, it can be cut according to the shape of the floor. When connected to ground, the static electricity accumulated in the human body, tools, and electronic components is removed just by connecting to the mat. 1 pc.

฿ 2,215.88

STATIC ELECTRICITY MEASURES M 1 Piece(s) 1 Day(s) 1000 1 1 X 108-1010 Ω (green layer), 1 X 103-105 Ω (black layer) - 359-9523 2700 It is a green mat that is gentle on the eyes to and shines on the floor. Because it is a rubber sheet, it can be cut according to the shape of the floor. When connected to ground, the static electricity accumulated in the human body, tools, and electronic components is removed just by connecting to the mat. 1 pc.

฿ 1,281.63

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1000 0.5 1 X 108-1010 Ω (green layer), 1 X 103-105 Ω (black layer) - 359-9531 1400 It is a green mat that is gentle on the eyes to and shines on the floor. Because it is a rubber sheet, it can be cut according to the shape of the floor. When connected to ground, the static electricity accumulated in the human body, tools, and electronic components is removed just by connecting to the mat. 1 pc.

Basic Specifications

Product Description

Economy model static electricity countermeasure mat that maintains the basic performance of the conductive mat.
[Features]
· Green mat that looks good on the floor, and is gentle to the eyes.
·Rubber sheet that can be cut to match the shape of the floor using a box cutter, etc.
· Compact and portable for electrostatic work outdoors and on site.
· Once connected to the ground, static electricity built up in the human body or tools is eliminated just by contacting the mat.
[Applications]
· Used on floors and work benches in electronic parts factories.

Part Number
ZCM-01
ZCM-02
ZCM-03
ZCM-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Surface Resistance JAN Code Trusco Code Mass
(g)
Features Amount Of Content

฿ 21,223.50

HAND TOOL 1 Piece(s) 3 Day(s) 1,000 10 1×108 to 1010Ω (green layer), 1×103 to 105Ω (black layer) 4989833091217 849-9863 28,400 - 1

฿ 3,818.98

STATIC ELECTRICITY MEASURES M 1 Piece(s) 5 Day(s) 1000 2 1 X 108-1010 Ω (green layer), 1 X 103-105 Ω (black layer) - 359-9515 5400 It is a green mat that is gentle on the eyes to and shines on the floor. Because it is a rubber sheet, it can be cut according to the shape of the floor. When connected to ground, the static electricity accumulated in the human body, tools, and electronic components is removed just by connecting to the mat. 1 pc.

฿ 2,215.88

STATIC ELECTRICITY MEASURES M 1 Piece(s) 1 Day(s) 1000 1 1 X 108-1010 Ω (green layer), 1 X 103-105 Ω (black layer) - 359-9523 2700 It is a green mat that is gentle on the eyes to and shines on the floor. Because it is a rubber sheet, it can be cut according to the shape of the floor. When connected to ground, the static electricity accumulated in the human body, tools, and electronic components is removed just by connecting to the mat. 1 pc.

฿ 1,281.63

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1000 0.5 1 X 108-1010 Ω (green layer), 1 X 103-105 Ω (black layer) - 359-9531 1400 It is a green mat that is gentle on the eyes to and shines on the floor. Because it is a rubber sheet, it can be cut according to the shape of the floor. When connected to ground, the static electricity accumulated in the human body, tools, and electronic components is removed just by connecting to the mat. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Conductive Color Mat, Green, Thickness 2 mm

Green mat that looks good on the floor and is gentle to the eyes.

Green mat that looks good on the floor and is gentle to the eyes.

· Rubber sheet that can be cut to match the shape of the floor.
· Once connected to the ground, static electricity built up in the human body or tools is eliminated just by making contacting with the mat.