(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZCM-05 |
ZCM-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 612.90 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 1 Day(s) | 230 | 0.33 | 360-6546 | 199 | 1 pc. | ||
฿ 800.19 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 1 Day(s) | 320 | 0.45 | 360-6554 | 354 | 1 pc. |
A4 and A3 size static electricity countermeasure mats.
[Features]
· Snap button included.
· Protects electronic parts and products that are sensitive to static electricity from electrostatic breakdowns. Convenient for A4 and A3 size static electricity countermeasures.
· The ground connection cord in use can be used with the included snap button.
· Safe design with a current limiting resistance of 1 MΩ built in.
· A rubber sheet that can be cut to match the desired shape.
· Once the cord is connected to the ground, static electricity built up in the human body or tools is eliminated just by contact with the mat.
[Applications]
· Compact size for electronic parts assembly work benches and work benches that are not treated for static electricity countermeasures.
Part Number |
---|
ZCM-05 |
ZCM-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 612.90 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 1 Day(s) | 230 | 0.33 | 360-6546 | 199 | 1 pc. | ||
฿ 800.19 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 1 Day(s) | 320 | 0.45 | 360-6554 | 354 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?