(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder Wick Solder Suction Line

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 258.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWU-02
SWU-03
SWU-04
SWU-05
SWU-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(mm×m)
Trusco Code Mass
(g)
Internal Capacity

฿ 258.33

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 1.5X1.5 368-8658 10 1 Roll

฿ 266.67

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 1.9X1.5 368-8666 10 1 Roll

฿ 301.67

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 2.8X1.5 368-8674 10 1 pc.

฿ 294.96

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 3.9X1.5 400-2270 14 1 pc.

฿ 363.33

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 5.6X1.5 368-8682 20 1 Roll

Basic Specifications

  • Product Type
    Solder Suction Wire
  • Features
    High purity copper wire is used in a special flux for solder suture wire with excellent absorbency. Independent wire braiding technology with high heat conductivity provides for low wattage soldering with incredible absorbency. Heating time is reduces and handle heating is restricted to prevent damage to printed circuit boards. Residual flux on circuit boards is incredibly minimal, eliminating the need for washing and other post-processing.
  • Use
    For solder correction work and suction work.

Product Description

A solder sucker that uses high purity copper wire and special flux and achieves high suction power.
[Features]
· Increased heat conduction due to a unique wire weaving technology, capable of quick sucking even with a low wattage soldering iron.
· Suppresses heat from transmitting to your hand by shortening heating time, and does not damage the printed circuit board.
· Flux residue on the substrate is extremely low, so post-processing such as washing is unnecessary.
[Applications]
· Electronic work and substrate repair.

Part Number
SWU-02
SWU-03
SWU-04
SWU-05
SWU-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(mm×m)
Trusco Code Mass
(g)
Internal Capacity

฿ 258.33

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 1.5X1.5 368-8658 10 1 Roll

฿ 266.67

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 1.9X1.5 368-8666 10 1 Roll

฿ 301.67

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 2.8X1.5 368-8674 10 1 pc.

฿ 294.96

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 3.9X1.5 400-2270 14 1 pc.

฿ 363.33

DESOLDERING TOOLS 1 Piece(s) 1 Day(s) 5.6X1.5 368-8682 20 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A solder suction line with excellent absorption force that used special flux in highly pure copper wire.
●Quick absorption is possible even in low wattage soldering iron due to original wire braiding technology with high heat conduction.

Usage

●For repair and absorption work of soldering.

Specification

●SPQ(piece):25