(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor in Wall

Sensor in Wall

You can add up to 6 items to the comparison list.

Loading...

Specifications of EZ3802

  • Product Type
    Sensor
  • Detectable wood wall thickness(mm)
    13~25
  • Metal detection wall thickness(mm)
    50
  • Width × Height × Thickness(mm)
    66X161X36
  • Detect mode
    Dedicated for Deep Wood, Shallow Wood, Metal
  • Detection object
    Wood, Plastic, Wood, Metal
  • Wall material
    Approx. 13-25 mm / Up to Approx. 13 mm / Up to Approx. 13 mm / Up to Approx. 50 mm
  • Trusco Code
    419-8395
  • Mass(g)
    140
  • Power Supply(V)
    AA Batteries x 2 (Sold Separately)
Part Number
EZ3802
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,329.21

BACK WALL MATERIAL DETECTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Sensor
  • Detectable wood wall thickness(mm)
    13~25
  • Metal detection wall thickness(mm)
    50
  • Width × Height × Thickness(mm)
    66X161X36
  • Detect mode
    Dedicated for Deep Wood, Shallow Wood, Metal
  • Detection object
    Wood, Plastic, Wood, Metal
  • Wall material
    Approx. 13-25 mm / Up to Approx. 13 mm / Up to Approx. 13 mm / Up to Approx. 50 mm
  • Trusco Code
    419-8395
  • Mass(g)
    140
  • Power Supply(V)
    AA Batteries x 2 (Sold Separately)

Product Description

[Features]
· Detection of wood, plastic and metal indicated by sound and light.
· Includes a simple marking function.

Specifications of EZ3802

  • Product Type
    Sensor
  • Detectable wood wall thickness(mm)
    13~25
  • Metal detection wall thickness(mm)
    50
  • Width × Height × Thickness(mm)
    66X161X36
  • Detect mode
    Dedicated for Deep Wood, Shallow Wood, Metal
  • Detection object
    Wood, Plastic, Wood, Metal
  • Wall material
    Approx. 13-25 mm / Up to Approx. 13 mm / Up to Approx. 13 mm / Up to Approx. 50 mm
  • Trusco Code
    419-8395
  • Mass(g)
    140
  • Power Supply(V)
    AA Batteries x 2 (Sold Separately)
Part Number
EZ3802
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,329.21

BACK WALL MATERIAL DETECTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1