(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The smallest and lightest model in the 400A class.
· 100% welding duty cycle.
· Comes with standard oil guard equipment, an electric shock prevention function, and eco-power generation / eco-welding function.
· Equipped with engine that complies with tertiary exhaust gas regulations.
[Applications]
· For plant construction and on-site welding work.
Part Number |
---|
DGW400DMC |
DGW400DMC-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (g) | Caster |
---|---|---|---|---|---|---|---|---|
฿ 745,967.72 ฿ 593,641.11 | SDW ENGINE WELDERS | 1 Piece(s) | 40 Day(s) | 414-1423 | 385000 | NA | ||
฿ 761,958.31 ฿ 605,528.27 | SDW ENGINE WELDERS | 1 Piece(s) | 40 Day(s) | 414-1431 | 396000 | Available |
Loading...
Product Model | Engine Welder | Voltage(V) | Single-phase 110 / Three-phase 220 | Output(kVA) | 9.9 (1 person / 60 Hz) 15.0 (2 people / 60 Hz) |
---|---|---|---|---|---|
Width(mm) | 635 | Depth(mm) | 1410 | Height(mm) | 778 |
Current Range(A) | 110-400 DC (1 person 60 Hz) 60-210 DC (1 person 60 Hz) | Usage Rate(%) | 60/100 (1 person) 100 (2 people) | Welding Rod Diameter(mm) | 2.6-8.0 (1 person) 2.0-4.0 (2 people) |
Use | For plant construction and on-site welding work. | Specifications | Ministry of Land, Infrastructure, Transport and Tourism New Technology Information Supply System Registered Product "Oil Guard Unified Body Type Welding Device"" CG-110023 | Accessories | NA |
Features | A 400 A class compact and light model. The welding use rate is 100%. Comes with standard oil guard equipment, electric shock prevention function, and with eco power generation / eco welding function. Contains a tertiary emissions regulations compliant engine. | Noise(dB) | 65 (60 Hz during rated value mode), 58 (60 Hz during eco mode) | Engine | Kubota Corporation |
How can we improve?
How can we improve?