1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chipping/Caulking Hammer (Part Number)

FJI AIR HAMMERS

Chipping/Caulking Hammer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,450.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chipping/caulking hammer with a plate valve mechanism.
· This is a small, lightweight and powerful type.
· Well-regarded plate valve mechanism has been adopted.
· The handle part is an open handle type.
· It is a powerful type with a handle.
[Applications]
· For iron plate and rivet cutting / chipping.

Part Number
FC-01SA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,450.62

฿ 11,860.46

FJI AIR HAMMERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Number of No-Load Blows(rpm) 3000 Air Consumption(m3/min) 0.42
Overall Length(mm) 273 Operating Air Pressure(Mpa) 0.63 Hose Take-in Port Rc1/4
Trusco Code 125-7676 Mass(g) 24500 Advantages It is a chipping - caulking hammer using a plate valve mechanism. It is compact, lightweight and strong type. Established plate valve mechanism is used. The handle part is open handle type. It is a powerful type with a handle.
Use For iron plate and rivet cutting / chipping.

Please check the type/dimensions/specifications of the part FC-01SA in the Chipping/Caulking Hammer series.