1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FUJI INDUSTRIAL TECHNIQUE, Air Drill (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FUJI INDUSTRIAL TECHNIQUE, Air Drill
  • FUJI INDUSTRIAL TECHNIQUE, Air Drill
  • FUJI INDUSTRIAL TECHNIQUE, Air Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,719.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact, lightweight, and powerful, ideal for any drilling work.
· Ergonomically designed to facilitate operation and reduce fatigue.
· Excellent core runout accuracy.
[Applications]
· High strength performance for various drilling needs.

Part Number
FRD-6PH-3-8
FRD-6PH-5
FRD-6PH-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck capacity
(mm)
Drilling Capacity
(mm)
Total Length
(mm)
Number of No-load Revolutions
(rpm)
Trusco Code Mass
(g)

฿ 13,719.41

FJI AIR DRILLS 1 Piece(s) 12 Day(s) 881982800423-7391890

฿ 18,941.44

FJI AIR DRILLS 1 Piece(s) 5 Day(s) 10102431300423-74041400

฿ 21,732.53

FJI AIR DRILLS 1 Piece(s) 5 Day(s) 1313258600423-74121500

Loading...

  1. 1

Basic Information

Product Type Air Drills Operating Air Pressure(Mpa) 0.63 Air Consumption(m3/min) 0.59
Hose Take-in Port Rc1/4 Exhaust Rear Use High strength performance for various drilling needs.
Advantages Compact, lightweight, high-powered, and perfect for any kind of drilling work. Ergonomically designed to facilitate operation and reduce fatigue. Features excellent shaft runout accuracy.