1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra high speed pencil grinder (Part Number)

FJI AIR MICRO GRINDERS

Ultra high speed pencil grinder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,058.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High precision, high speed, easy-to-carry surface finisher without surface irregularities.

Part Number
FG-06-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,058.00

฿ 15,246.40

FJI AIR MICRO GRINDERS 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 60000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.63 Overall Length(mm) 153 Ventilation Rear
Air Consumption (m3/min) 0.17 Hose Take-in Port Rc1/4 Trusco Code 124-7476
Mass(g) 150 Advantages High precision, high speed rotation, and easily carried finish with no "irregularities". Sharpened for metal mold machine finishing, corrections, engraving, and other multi-shape surfaces. Use For finishing and correction work of metal molds, sculptures etc.

Please check the type/dimensions/specifications of the part FG-06-1 in the Ultra high speed pencil grinder series.