(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Large digital display is easy to see, even at a distance.
· A buzzer and light (LED) notify the user if the configured heat index is exceeded.
· Can be installed hanging on a wall or on a tabletop.
· WBGT index, temperature, relative humidity, calendar, and time are displayed at the same time.
· Alarm setting range can be configured for heat index over a 0-50°C range in 1°C increments.
[Applications]
· For heatstroke prevention measures.
Product Type | Heat Stroke Index Monitor | Temperature Measuring Range(°C) | 0–50 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | None | Humidity Minimal Display(%RH) | 0.1 | Measured humidity range(%RH) | 20~95 |
Heat Stroke Index display range(°C) | 0–50 | Width(mm) | 225 | Depth(mm) | 25 |
Height(mm) | 165 | Heat stroke index minimum display(゜C) | 1 | Power Supply | AA Batteries x 3 (Included) |
Trusco Code | 392-3819 | Mass(g) | 500 | Features | The large digital display can be easily seen at a distance. A buzzer and light (LED) notifies the user if the configured temperature index is exceeded. Can be wall-mounted or used on tabletop. WBGT index, temperature, relative humidity, calendar, and time can be displayed simultaneously. Alarm setting range can be configured for a heat index over a 0-50°C range in 1°C increments. |
How can we improve?
How can we improve?