(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

55373 PE Coat Airline Suit (55373-L)

55373 PE Coat Airline Suit (55373-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
55373-L
55373-LL
55373-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 5,033.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 158~170 84~104 1 Pair

฿ 5,033.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) LL 164~182 92~112 1 Pair

฿ 5,033.00

PROTECTIVE CLOTHES 1 Piece(s) 20 Day(s) M 152~164 76~92 1 Pair

Basic Specifications

  • Type
    Overall Type
  • Product Model
    Hooded Type
  • Use
    Other
  • Standard
    Without standards
  • Application Details
    Chemical protection water work
  • Specification 1
    Elastic cuffs
  • Specification 2
    PVC Face Shield
  • Specification 3
    Booties, Air Inlet, with Ventilation Port
  • Specification 4
    Uses Bound Seam
  • Amount Of Content
    1 Pair

Product Description

The Tyvek has been laminated with a special polymer coating for handling both chemical substances and biohazards. So while it is lightweight, it has high barrier properties against hazardous liquids, including most high density inorganic chemical substances and infectious substances.

Part Number
55373-L
55373-LL
55373-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Body height
(cm)
Chest measurement
(cm)
Amount Of Content

฿ 5,033.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) L 158~170 84~104 1 Pair

฿ 5,033.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) LL 164~182 92~112 1 Pair

฿ 5,033.00

PROTECTIVE CLOTHES 1 Piece(s) 20 Day(s) M 152~164 76~92 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1